
P-THRU ASSY,QUAD RECPT-BS FL/TC/LJB
RC9A15TCBS-LJB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush Style Poke-Thru Devices are an excellent solution for bringing
power, communication, and A/V services to the workstation in an
open space, above-grade floor environment. All Wiremold Flush
Style Poke-Thru Devices come with built-in TopGuard™ protection,
an industry-leading design that meets and exceeds UL scrub
water exclusion requirements for tile and carpet floors. Topguard
protection prevents water, dirt, or debris from entering not just the
power devices, but also the communication devices.
All Wiremold Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired 15A quad receptacle can be wired as standard quad receptacle or isolated ground. Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS).
- Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA).
- RC9 Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564005834 |
Dimensions
Product Weight US | 3.5 lb | ||
Core Hole Size | 3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Single | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7ATCBS-LJB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4FF15-HWB | Wiremold
Feeds power and communication services to modular furniture systems in an open space, above grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AV3SHTCAL | Wiremold
Specifically designed to meet the growing needs of the audio and video market.