
RC4 Multi-Service Poke-Thru Assembly, Gray
RC4ATCGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground.
- Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover.
- Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA).
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing.
- Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole.
- Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Gray | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564131502 |
Dimensions
Product Depth US | 16.38 in | ||
Product Height US | 8.25 in | ||
Product Volume US | 1114.86 cu in | ||
Product Width US | 8.25 in | ||
Product Weight US | 5.347 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile, Wood | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 4 |
Resources
Instruction Sheet
AV3 Series A/V Poke-Thru Devices Abandonment Fittings - ABPLUG3, ABPLUG4
pdf
RC3, RC4 & RC7 Series Multi-Service Poke-Thru Device Replacement Receptacle - RC37REC, RC4REC2, RC37REC-25, RC4REC2-25
pdf
RC4 Series Multi-Service Poke-Thru Device Adapters - COM50, COM75
pdf
RC4 Series Poke-Thru Devices
pdf
RC4 Series Replacement Scrub Water Kit
pdf
RC7AFFTC Multi-Service Poke-Thru Devices - RC7AFF1TC, RC7AFF1TCLJB
pdf
View More
CAD Drawings
RC4 Series Abandonment Plate - RC4APTC
dxf
RC4 Series Assembled Poke-Thru Device - RC4A(RT)TC
dxf
RC4 Series Finish Flange & Slide Holder Assembly - RC4CRTTC
dxf
RC4 Series Insert Assembly with Disposable Plate - RC4STC
dxf
RC4 Series Poke-Thru Devic Slide Holder - RC4SHTC
dxf
RC4 Series Poke-Thru Device - RC4ARTTC-LJB
dxf
RC4 Series Poke-Thru Device Finish Flange & Slide Holder Assembly - RC4CTC
dxf
RC4 Series Poke-Thru Device Retrofit Kit - RC4KTC
dxf
RC4 Series Surface Style Poke-Thru - RC4ATC(LJB)
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7 Series Communication Adapter - COM50
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
Surface Style Poke-Thru - RC4ATC
dxf
View More
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4ATCAA | Wiremold
Bring power and communication services directly to the workstation.