
RC7 Multi-Service Poke-Thru Assembly, All Brass
RC7ATCAB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Prewired 20A duplex receptacle can be wired as standard duplex or isolated ground. Flanges available painted in gray (GY), black (BK), ivory (VY). Flanges also available in plated brushed brass (BS) and brushed aluminum (AL). Slide covers match the painted flange colors, gray, black, ivory. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum color slide holder (AA). Includes Wiremold Open System unloaded inserts. NOTE: Includes two Cat 6 TechChoice discrete keystone connectors, two Ortronics TracJack adapters, and two Wiremold Open System adapters. RC7 Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired 20A duplex receptacle can be wired as standard duplex or isolated ground. Flanges available painted in gray (GY), black (BK), ivory (VY).
- Flanges also available in plated brushed brass (BS) and brushed aluminum (AL). Slide covers match the painted flange colors, gray, black, ivory.
- Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB).
- Aluminum flange also available with nonmetallic aluminum color slide holder (AA). Includes Wiremold Open System unloaded inserts.
- NOTE: Includes two Cat 6 TechChoice discrete keystone connectors, two Ortronics TracJack adapters, and two Wiremold Open System adapters. RC7 Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole.
- Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Brass | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564067405 |
Dimensions
Product Depth US | 16.0 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 784.0 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 6.18 lb | ||
Core Hole Size | 3 in | ||
Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9A15TCAL | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
175CHA-LJB | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8DP | Wiremold
Delivering more A/V, power and communications exactly where you need them most.