text.skipToContent text.skipToNavigation

RC7AM2TC Assembled Furniture Feed Poke-Thru Device

RC7AM2TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2'' trade size conduit stem, complete with one 3/4'' trade size conduit and two 1/2'' trade size adapters and closure plugs. Finish flange/cover assembly available in painted gray (GY), black (BK), brushed plated brass (BS), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2'' trade size conduit stem, complete with one 3/4'' trade size conduit and two 1/2'' trade size adapters and closure plugs
  • Finish flange/cover assembly available in painted gray (GY), black (BK), brushed plated brass (BS), and brushed aluminum (AL)
  • NOTE: Assembled with scrub water gasket
  • For use on tile or carpet floors
  • RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole
  • Floor covering thickness 1/8'' minimum
  • Floor covering thickness 1/8'' minimum

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Furniture Feed
UPC Number 786564008705
Dimensions
Product Weight US 4.0 lb
Core Hole Size 3 in
Knockout Size 2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the conduit stem on a RC9AM2T unit be cut to be flush with the bottom of the concrete slab at the top of the floor deck's trench?

Asked by: Anonymous
Hello, The stem on the poke thru cannot be altered in anyway. Cutting the stem shorter could void the Fire classification and UL listing of the product.
Answered by: Wiremold Tech Support
Date published: 2022-08-25
  • y_2025, m_10, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RC7AM2TCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

Recently Viewed