
RC9 Single-Service Poke-Thru Device Nonmetallic Slide Holder Assembly
RC9SHTCVY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA). Assembled with scrub water gasket. For use on tile or carpet floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564005704 |
Dimensions
Product Weight US | 0.572 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC3RAP2 | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9A15TCGY-LJB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9CMDTCGY | Wiremold
Feeds power and communication services to modular furniture systems in an open space.