
RC9A15TC Single-Service Poke-Thru Assembly, Black
RC9A15TCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Prewired 15A quad receptacle can be wired as standard quad receptacle or isolated ground. Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA). RC9 Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired 15A quad receptacle can be wired as standard quad receptacle or isolated ground. Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS).
- Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA).
- RC9 Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564005582 |
Dimensions
Product Depth US | 16.5 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 808.5 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 4.35 lb | ||
Core Hole Size | 3 in | ||
Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Single | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 4 |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
RC9 Series Surface Style Poke-Thru Assembly - RC9A15TC
dxf
View More
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Am I able to make it where 2 of the receptacles are one circuit and the other 2 another separate circuit?
Hello,
The RC9A15TC has a 15A quad device which can only be wired as a single circuit.
Thank you,
Date published: 2023-08-02
If this is a power only passthrough. Am I allowed to drill through the cover to run low voltage wiring? Or does that void the warranty and the UL listing? Is it a code violation?
Hello,
RC9A15TC has a 15A quad receptacle and can also be used for low voltage cable pass-through for up to 2 cables.
Please reference the Article link below for further explanation.
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Can-the-RC9A15TC-poke-thru-be-used-to-terminate-low-voltage-jacks
Thank you
Date published: 2023-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880S3 | Wiremold
The 880S3 three gang, steel Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ABPLUG6 | Wiremold
Delivering more A/V, power and communications exactly where you need them most.