
RC9AMD Communication Poke-Thru Device Nonmetallic Slide Holder Assembly
RC9SHMDTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564008972 |
Dimensions
Product Weight US | 0.566 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC4CTCAB | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC3SHTCGY | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9CMDTCAL | Wiremold
Feeds power and communication services to modular furniture systems in an open space.