
RC9AMD Communication Poke-Thru Device Nonmetallic Slide Holder Assembly
RC9SHMDTCBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in black (BK), gray (GY), ivory (VY), nonmetallic brass (BS), and nonmetallic aluminum (AA).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564008965 |
Dimensions
Product Weight US | 0.566 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9AMDTCAL | Wiremold
Feeds power and communication services to modular furniture systems in an open space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8CTCAL | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8SHTCGY | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AMD8CTCGY | Wiremold
Brings power, communication, and A/V services to the workstation in an open space, above-grade floor environment.