text.skipToContent text.skipToNavigation

AMDTP and AMTC Series Communication Connectivity Cover

AMTC-3S2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For AMDTP and AMTC Series. Communication covers for Ortronics Series II modular connectivity solutions (adapter installed).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For AMDTP and AMTC Series. Communication covers for Ortronics Series II modular connectivity solutions (adapter installed).

Specifications

General Info
Color Silver
Product Series Aluminum Tele-Power
Type Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776029970
Dimensions
Product Weight US 0.35 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;