text.skipToContent text.skipToNavigation

25DTP Series Steel Tele-Power Pole

25DTP-415DG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP Series 15' Tele-Power Poles handle all of your needs effortlessly, whether it's power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers.  The vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single service or separate the two channels to provide dual service feeds.  This pole comes with two(2) prewired Fed-Spec general grade duplex receptacles, 20A 125V.  Knockouts provided in removable cover for RJ11/RJ45 and modular furniture communication connectors.  All mounting hardware, entrance end plate, and two ceiling trim plates are included.
Color Designer Gray
Length 15.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bring power, data, and A/V services into open space environments quickly & easily. Easy to install. Reduces costs for moves, adds and changes.
  • Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
  • Dual-channel. Allows a single drop point for access to multiple services.
  • Wide selection of standard options. Stocked in a variety of materials, finishes, heights, and device configurations. Provides what you want, when you need it.
  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
  • Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more. Affording you more choice in appearance and configuration.
  • New extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.

Specifications

General Info
Color Designer Gray
Product Series Steel Tele-Power
Type Pole
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, Multioutlet Assemblies: File E15191, E178348
UPC Number 786776193374
Dimensions
Product Height US 185.04 in
Product Width US 2.83 in
Product Weight US 29.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cutout A/V, Data, Keystone, Receptacle
Number of Channels 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I order just the base plate, is there a part number for that?

Asked by: Soldier Electric
Hi, E25051 is the part number for the boot. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-09-23

can the shallow receptacle devices in the power poles be replaced if they are damaged? and is a tamper proof receptacle available?

Asked by: renee munguia
Hi, You would be able to change out what is there with standard receptacles. See the link below for an explanation of how. There is no TR option for this from the factory standard. https://legrand.my.site.com/knowledgebase/s/article/Poles-Columns-How-to-change-the-duplex-receptacles-in-the-25DTP-4-AMDTP-4-poles Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-09-10

Do you have a photo or image of the pole connecting to the ceiling? I want to see how the included trim looks in an application. 

Asked by: Jill Woods
Hi, Feel free to email us directly at technical.support@legrand.us. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-06-24

Do you have a typical mounting detail for tele-power pole mounting on office cubicle partition panel?

Asked by: Kyaw
Hi, That would not be a typical installation for the power poles. It would be subject to AHJ approval. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-16

I need just the receptacles for this pole , everything else is good just need receptacle replacement, what is the part number?

Asked by: Anonymous
Hello. If you want to add a third duplex receptacle to the 25DTP pole, you can use the add-on cover plate, part number 25DTP-B. If you're looking to replace the prewired duplexes that came with the pole, we have instructions on how to do that at the following link: https://legrand.my.site.com/knowledgebase/s/article/Poles-Columns-How-to-change-the-duplex-receptacles-in-the-25DTP-4-AMDTP-4-poles Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-08

could this wifemold pole be wired for 2 different circuits?

Asked by: Anonymous
Hi, It would require some changes. Use the link below for more information. https://legrand.my.site.com/knowledgebase/s/article/Poles-Columns-How-to-change-the-duplex-receptacles-in-the-25DTP-4-AMDTP-4-poles Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-02-13

Hello this is Damilka Victoriano from Max Lighting & Distribution. We need a quote for some cables and wire mold fittings. Could you please let me know the best way to send you the information?"

Asked by: Damilka Victoriano
Hi Damilka, Please email your request to customer.support-wm@legrand.us. Thanks
Answered by: Wiremold Tech Support
Date published: 2024-09-20

Is there a different mount/trim for hatd ceilings? The top just flops around.

Asked by: Robert Ciaciak
Hello, The mounting hardware included in the pole accessory pack is designed for suspended ceilings. Unfortunately we do not offer mounting hardware for hard ceilings.
Answered by: Wiremold Tech Support
Date published: 2024-07-26
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_28
  • loc_en_US, sid_25DTP-415DG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT