
30TC-412V - 30TC Series Blank Steel Pole
30TC-412V
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole. Nominal material thickness .040'' (1.0mm). Mounting hardware, entrance end fitting and ceiling trim plates furnished. Length: 12'5'' (3.8m).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776541717 |
Dimensions
Product Height US | 149.86 in | ||
Product Width US | 2.75 in | ||
Product Weight US | 36.55 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout | 2A, A/V, Data, Keystone | ||
Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a part for this pole like the 2507c for DTP?
Hello. In the 30TP/30TC series of Tele-Power Poles, the device bracket is included in the add-on device covers, e.g. 30TP-B Duplex Receptacle Cover, so the bracket is not ordered as a separate part. Thanks!
Date published: 2024-08-09
I have a condition where we will have a ACT ceiling at 9'-0"aff and a structural ceiling at 15'-0"aff. How do I support and brace your 30TC-4V power pole?
Breton,
The poles come with ceiling mounting hardware. It is compatible with a ceiling grid. If there is no ceiling grid to work with there is a place for a 3/8" threaded rod connection on that same bracket that can be used. How/where to secure the rod to the existing ceiling would be up to the installer/AHJ to figure out and approve.
Thanks,
Date published: 2024-03-29
CAN YOU ADD POWER TO BOTH SIDES OF THE 30TPC POLE? i DO NOT SEEAN ADD ON KIT.
Hello Mark,
Please reference the link below to an Article on our website (www.legrand.us) that was written about this subject.
https://legrand-communities.force.com/knowledgebase/s/article/Poles-Columns-Tele-power-pole-with-power-on-both-sides
Date published: 2022-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-412V3S2 | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-4WH3S2 | Wiremold
Bring wiring down to business.