


30TC-4WH - 30TC Series Blank Steel Pole (White)
30TC-4WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power® Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | Steel Tele-Power | ||
Type | Pole | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, Multioutlet Assemblies: File E15191, E178348 | ||
UPC Number | 786776196320 |
Dimensions
Product Height US | 125.98 in | ||
Product Width US | 3.0 in | ||
Product Weight US | 31.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Technical Information
Cutout | 2A, A/V, Data, Keystone | ||
Number of Channels | 2 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a part for this pole like the 2507c for DTP?
Hello. In the 30TP/30TC series of Tele-Power Poles, the device bracket is included in the add-on device covers, e.g. 30TP-B Duplex Receptacle Cover, so the bracket is not ordered as a separate part. Thanks!
Date published: 2024-08-09
I have a condition where we will have a ACT ceiling at 9'-0"aff and a structural ceiling at 15'-0"aff. How do I support and brace your 30TC-4V power pole?
Breton,
The poles come with ceiling mounting hardware. It is compatible with a ceiling grid. If there is no ceiling grid to work with there is a place for a 3/8" threaded rod connection on that same bracket that can be used. How/where to secure the rod to the existing ceiling would be up to the installer/AHJ to figure out and approve.
Thanks,
Date published: 2024-03-29
CAN YOU ADD POWER TO BOTH SIDES OF THE 30TPC POLE? i DO NOT SEEAN ADD ON KIT.
Hello Mark,
Please reference the link below to an Article on our website (www.legrand.us) that was written about this subject.
https://legrand-communities.force.com/knowledgebase/s/article/Poles-Columns-Tele-power-pole-with-power-on-both-sides
Date published: 2022-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-212V | Wiremold
Bring wiring down to business.