

30TP Series Rectangular Device Cover
30TP-L
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rectangular faceplate to accommodate Sentrex surge receptacle, GFCI and other decorator style devices. G3007C Device Bracket included. Ivory finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776046588 |
Dimensions
Product Height US | 2.74 in | ||
Product Length US | 4.5 in | ||
Product Width US | 0.29 in | ||
Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will the 30TP-L work with blank aluminum poles? AMTC-4 I need to add CAT 6 data jacks., and phone. Preferably the snap in type that work with decora size device plates. Leviton 41642 for example
The 30TP-L will not work, however AMTC-4 the pole comes with the AMTC-CVR for individual keystone jacks. Additional AMTC-CVR or AMTC-ACT covers can be added if needed, but neither has a decora opening. We also offer CM2 modules that fit into the AMTC-ACT. Please visit the following for additional information:
https://legrand.webdamdb.com/directdownload.php?ti=55661429&tok=H/4kucRQ8tiIXKe2UklIKARR
https://legrand.webdamdb.com/directdownload.php?ti=55653271&tok=6sp0ZBsiLmjYiD5H7ifgVARR
Date published: 2023-02-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25AM-AP | Wiremold
Bring Wiring Down to Business