
Communication Connectivity Cover
25DTC-CVR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connectivity cover for 25DTC Steel Tele-Power Poles.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | Steel Tele-Power | ||
Type | Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | File E53857 | ||
UPC Number | 786776101249 |
Dimensions
Product Length US | 8.0 in | ||
Product Width US | 2.25 in | ||
Product Weight US | 0.491 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E53857 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do these come in colors other than Ivory? I would like White poles to match the room's white paint, and an Ivory section on the pole will look bad. I would be even worse with the black poles and an Ivory panel.
Hi,
25DTC-CVRWH is the part number for the white version of that plate.
Thanks,
Date published: 2025-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TC-CVR | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-C | Wiremold
Bring wiring down to business.