text.skipToContent text.skipToNavigation

1500/2600 Series Overfloor Raceway Grounding Duplex Receptacle 15A-125V NEMA 5-15R and Cover

1543GL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cover has twistouts for 1500 and 2600 Series Raceway on all four sides. Base has 1/2'' and 3/4'' trade size concentric KOs. Two 1500WC Wire Clips included. Gray finish.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover has twistouts for 1500 and 2600 Series Raceway on all four sides. Base has 1/2'' and 3/4'' trade size concentric KOs. Two 1500WC Wire Clips included. Gray finish.

Specifications

General Info
Color Gray
Product Series 1500 Series, 2600 Series
Type Raceway Cover, Receptacle
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776082944
Dimensions
Product Depth US 1.312 in
Product Length US 5.312 in
Product Width US 3.062 in
Product Weight US 0.47 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;