text.skipToContent text.skipToNavigation

1500 Series Overfloor Raceway Base and Cover

1500-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

.040'' (1.0mm) galvanized steel. Packed ten 10' (3m) lengths per carton. Base has 9/32'' (7.1mm) diameter mounting holes on centers of approximately 8'' (203mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .040'' (1.0mm) galvanized steel. Packed ten 10' (3m) lengths per carton. Base has 9/32'' (7.1mm) diameter mounting holes on centers of approximately 8'' (203mm).

Specifications

General Info
Color Silver
Product Series 1500 Series
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776080117
Dimensions
Product Weight US 0.452 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Since the 1500 series is rated for outdoor use, can it be surface/wall mounted on an exterior column?

Asked by: John Moss
Hello. All of our raceways are rated for dry, indoor use only. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-12-12

Can you tell me the weight limit of the 15

Asked by: Joe W
Hello. Wiremold Steel Pancake Overfloor Raceway provides safe load strength for normal office traffic. The 2600 series withstands approximately 150 lbs. per square inch, and the 1500 series withstands approximately 200 lbs. per square inch. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-11-06

Can you tell me the weight limit of the 1500 and 2600 series raceways?

Asked by: Joe W
Hello. Wiremold Steel Pancake Overfloor Raceway provides safe load strength for normal office traffic. The 2600 series withstands approximately 150 lbs. per square inch, and the 1500 series withstands approximately 200 lbs. per square inch. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-22

DOES THE 1500 SERIES HAVE A TRNSION CONNECTOR

Asked by: DOUGLAS PUTNAM
Hello, We offer V1517B adapter fitting which is designed to transition to 500 or 700 series steel raceway which would be surface mounted vertically on the wall. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-27

Is Wiremold 1500 series ADA compliant?

Asked by: Anonymous
Hi, No that is not ADA compliant. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-11-14
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_1500-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT