

Double sided tape for the Uniduct system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Accessories | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling. | ||
UPC Number | 786776060744 |
Dimensions
Product Height US | 0.01 in | ||
Product Length US | 612.0 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 0.45 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Commercial building application, want to use series DS4000 attached horizontally to an aluminum cover along the perimeter of the building. Landlord is not allowing use of #8 screws to cover, but okay with using double sided tape. Acceptable?
Hello Laurence,
DS4000 raceway is steel construction that requires #8 screws to properly secure it to the surface. Double-sided tape would not be considered an appropriate or safe method of installation.
Feel free to direct any additional questions to Wiremold direct. We can be reached by dialing 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Thank you
Date published: 2021-11-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM2018 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.