text.skipToContent text.skipToNavigation

25' Nonmetallic Pancake Overfloor Raceway

BK1600-25 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25' Nonmetallic Pancake Overfloor Raceway. Accepts up to 3/4'' cable diameter.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable low profile construction. Protects cords and reduces tripping hazard.
  • Flexible design. Conforms to any floor surface.
  • Easy to install. Cuts to length with scissors or utility knife.
  • Will hide a wide assortment of power and data cords.
  • Available in multiple colors. Blend or contrast with any décor.

Specifications

General Info
Color Black
Product Series 1600 Series
Type Raceway Cord Cover
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling.
UPC Number 786776060683
Dimensions
Product Height US 0.94 in
Product Length US 300.0 in
Product Width US 3.34 in
Product Weight US 0.68 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;