text.skipToContent text.skipToNavigation

NM2000 Cover Clip Fitting

NM2006 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Covers seam wherelengths of cover or base meet.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Covers seam wherelengths of cover or base meet.

Specifications

General Info
Product Series NM2000 Series
Type Plugmold
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 GuideRJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776190694
Dimensions
Product Weight US 0.02 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type Non-Metallic
Environmental Conditions Dry interior locations
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;