
Tapered snap-on cover. Textured ivory finish. Packed ten 8' (2.4m) lengths per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Series | NM2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 GuideRJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776519815 |
Dimensions
Product Depth US | 0.63 in | ||
Product Weight US | 0.11 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Non-Metallic | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2986 | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40N2B08V | Wiremold
Dual-channel raceway with a tamper-resistant design.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2410C-FW | Wiremold
Low profule raceway designed for communication or power applications,