

NM20GB609 Nonmetallic Plugmold® Multioutlet System
NM20GB609
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6' Plugmold Plus Multioutlet Strip comprised of eight 9 inch parts, GB
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Nonmetallic, lightweight with snap-on cover. Speeds installation: provides easy access to wiring for changes or additions.
- Tapered profile design with textured ivory finish. Blends with surroundings in office, display space, dorm rooms and residential locations.
- Full range of fittings. Facilitates easy installation of wiring for whatever the job: communication workstation outlets, receptacles, switches and more. Over lapping fittings permit neat butting to raceway.
- Factory wired harness available with duplex receptacles on multiple spacings. Maximum power distribution to the point of use.
- NEMA heavy duty duplex receptacles independently tested to Fed. Spec. WC596G performance criteria. Enhanced product quality ensures dependable performance.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates the need for multiple splicing, speeding up installations on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Field replaceable surge module. No need to remove the raceway cover to splice in a replacement receptacle. Field changes and maintenance are quick and easy.
- Customization available. All products can be modified to accommodate virtually any application.
Specifications
General Info
Product Series | NM2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 8 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 GuideRJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776520026 |
Dimensions
Product Depth US | 1.0 in | ||
Product Length US | 1.75 in | ||
Product Width US | 1.75 in | ||
Product Weight US | 3.28 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Non-Metallic | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM24GBA412 | Wiremold
4' Plugmold Plus Multioutlet Strip comprised of four 12 inch parts, GB
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM24GB412 | Wiremold
4' Plugmold Plus Multioutlet Strip comprised of four 12 inch parts, GB