



OFR Series Overfloor Raceway 3 Inch Poke-Thru Transition
OFRPT3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For bringing power, A/V, and data through abandoned Poke-Thru openings to open spaces. Will replace any 3'' poke-thru.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Product Series | OFR Series | ||
Type | Poke-Thru Transition, Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Floor | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cETLus Listed | ||
UPC Number | 786776182248 |
Dimensions
Product Height US | 12.937 in | ||
Product Length US | 12.187 in | ||
Product Width US | 7.062 in | ||
Product Weight US | 3.7 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 300.0 V |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On the OFRPT3 what size are the conduits?
Hello,
The OFRPT3 includes a 1/2" conduit stem and a 1 1/4" conduit stem.
Thank you
Date published: 2024-01-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881CTCAL | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.