
OFR Series Overfloor Raceway Coupling
OFR1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Joins lengths of OFRB-8 OFR Series Raceway Base together. Sold in pairs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | OFR Series | ||
Type | Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Installation Location | On Floor | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | OFR Series Overfloor Raceway System is cETLus Listed. | ||
UPC Number | 786776175240 |
Dimensions
Product Length US | 2.5 in | ||
Product Width US | 1.375 in | ||
Product Weight US | 0.09 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 300.0 V |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA24C4EXT | Wiremold
RFBAExtension Ring - Height adjustment up to four inches.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1585 | Wiremold
Permanent protection for overfloor cabling in high traffic aras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR48-4GX | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.