text.skipToContent text.skipToNavigation

OFR Series Overfloor Raceway Wire Clips

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For holding conductors in place. Packed twelve (12) per pack.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For holding conductors in place. Packed twelve (12) per pack.

Specifications

General Info
Color Black
Product Series OFR Series
Type Accessories
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard OFR Series Overfloor Raceway System is cETLus Listed.
UPC Number 786776189452
Dimensions
Product Height US 0.375 in
Product Length US 1.406 in
Product Width US 0.75 in
Product Weight US 0.01 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;