text.skipToContent text.skipToNavigation

Wiremold ALDS4000 Series Raceway Base

ALDS4000B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 4000 Designer Series Aluminum Raceway from Legrand provides an aesthetically and functionally superior alternative to existing raceway profiles. ALDS4000 Series Raceway includes a variety of innovative features and fittings that save installation time, cost less to specify, and provide 1/3 more wiring capacity than conventional box-style raceway profiles. ALDS4000 Series Raceway is a dual service aluminum raceway, with twin covers and a built-in divider that provides full isolation of services. With its increased capacity and unique downward-facing activation capabilities, ALDS4000 Series Raceway is ideal for any commercial, institutional, or industrial application requiring a high capacity metal raceway.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series ALDS4000 Series
Type Raceway Base
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776083101
Dimensions
Product Depth US 2.0 in
Product Height US 5.5 in
Product Volume US 1320.0 cu in
Product Width US 120.0 in
Product Weight US 0.8 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 2
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the pre-wired ALDS4000 be field cut? If so, is there a preferred method?

Asked by: Brian B
Hello. Yes, the ALDS4000 series raceway can be field cut, but as it is aluminum raceway, it is important to follow these instructions on that process: Field cutting of aluminum raceway base and cover can be accomplished with the use of a chop saw, using a silicon carbide tipped blade designed for cutting non-ferrous metal. The blade should be the appropriate size for the chop saw and it should be fine toothed. For our pre-wired raceways at the factory, we use a 500mm (20”) blade with 120 teeth (for that size blade, we wouldn’t recommend anything with less than 60 teeth). A good cutting fluid or wax is also required to prevent burning the product and to prevent aluminum weld on the blade. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-05

what colors are available

Asked by: Anonymous
Hello. The ALDS4000 series is aluminum with a satin anodized finish. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-24

preferred method to cut 4000 series wiremold

Asked by: jon
The best way to cut aluminum raceway (ALDS4000) is to use a chop saw with a 16" diameter carbide blade and 150 teeth. The blade should be well lubricated during the cutting process to ensure the smoothest cut edge. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-04-06

Do you still sell the regular AL 4000 series wiremold. The ALDS 4000 just doesn't work for us here at UConn in the older labs

Asked by: LP77
Hello, The AL4000 series is still available. It is a special order system which is put together through our Local Legrand reps. If you need help with specifying the AL4000 please reach out to the factory directly at 1-844-957-3783, option 2 for Wiremold, followed by option 3 for our project services team. They will be able to help with part number selection and direct you on how/where to order it.
Answered by: Wiremold Tech Support
Date published: 2021-12-16
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ALDS4000B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT