text.skipToContent text.skipToNavigation

Wiremold OFR Series In-Wall Entrance End Fitting

OFR10IW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Product Series OFR Series
Type Fitting
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001
UPC Number 786776180145
Dimensions
Product Depth US 3.25 in
Product Height US 5.5 in
Product Volume US 169.81 cu in
Product Width US 9.5 in
Product Weight US 2.66 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100217061CRT-001
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the OFR101W come with the Raceway or is the Raceway sold separately?

Asked by: Diana
Hello, The OFR10IW is the in-wall entrance end fitting, which does not include overfloor raceway. The overfloor raceway is part number OFRBC-8. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-12

Why can't we get the In-Wall Entrance End Fitting in black just like the rest of the fixtures?

Asked by: Arby
Hi Arby, The OFR10IW in-wall entrance end fitting is a primer finish so that it can be painted to match the wall color.
Answered by: Wiremold Tech Support
Date published: 2022-10-26
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OFR10IW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT