text.skipToContent text.skipToNavigation

2300 Entrance End Fitting

2310A-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For connecting 2300 Raceway with 1/2'', 3/4'', or 1'' trade size conduit or armored cable. 1/2'' and 3/4'' trade size KO on end, 1/2'', 3/4'' and 1'' trade size KOs on bottom.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For connecting 2300 Raceway with 1/2'', 3/4'', or 1'' trade size conduit or armored cable. 1/2'' and 3/4'' trade size KO on end, 1/2'', 3/4'' and 1'' trade size KOs on bottom.

Specifications

General Info
Color White
Product Series 2300 Series
Type Fitting
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776523416
Dimensions
Product Height US 1.937 in
Product Length US 4.25 in
Product Width US 2.437 in
Product Weight US 0.287 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;