
Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes. Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum. Has twistouts for transition to 1500 and 2600 Pancake Raceways.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Eliminates need to offset 2400 Series Raceway when connecting with surface panel boxes.
- Has 3/4'' and 1'' concentric trade size KOs with 1'' trade size KO elongated so adjustment from surface to center of bushing is 1'' (25mm) minimum to 1 5/8'' (41mm) maximum.
- Has twistouts for transition to 1500 and 2600 Pancake Raceways.
Specifications
General Info
Color | Ivory | ||
Product Series | 2400 Series | ||
Type | Accessories | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776170535 |
Dimensions
Product Height US | 3.625 in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.6 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2410C | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R5753 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828TAL | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR47-2A | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.