text.skipToContent text.skipToNavigation

2400D Divided Device Box Fitting

V2444D-2N Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Labor saving, over-the-raceway device box. Divided two-gang box allows both power and low voltage at a single point-of-use. For use with commercially available faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Labor saving, over-the-raceway device box. Divided two-gang box allows both power and low voltage at a single point-of-use. For use with commercially available faceplates.

Specifications

General Info
Color Ivory
Product Series 2400 Series
Type Raceway Device Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776134711
Dimensions
Product Depth US 2.75 in
Product Length US 4.75 in
Product Width US 4.75 in
Product Weight US 1.0 lb
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 2
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

NEED PART NUMBER FOR THE DUPLEX ELECTRICAL DECORA STYLE OUTLET AND THE NETWORK INSERT AND THE FACEPLARE TO GO WITH THE V2444D-2N SPLIT BOX ELCTRICAL IS DECORA STYLE 120V/15AMP DUPLEX RECPT AND A 2PORT AND/OR 4 PORT DATA DECORA ADAPT

Asked by: VINCENT BRUNO
Hi, That box uses commercially available faceplates which are not supplied by Wiremold. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-02-13
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V2444D-2N, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT