text.skipToContent text.skipToNavigation

300 Latching Hide Cord Duct

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

300 Series Duct conceals electrical cords and low voltage wiring. With a full complement of fittings and adhesive backing, 300 Series Duct is easy-to-install and paintable so that it blends with any décor.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single piece construction. Hides unsightly electrical cords and low voltage wiring.
  • Rugged PVC construction. Ensures durability. Material meets UL 94V-O rating.
  • Adhesive backing. Makes ducts easy and fast to install.
  • Full compliment of fittings available. Facilitates virtually any installation.
  • Available in ivory. Blends with almost any decor.

Specifications

General Info
Color Ivory
Product Series 300 Series
Type Raceway Cord Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard 300 Series Duct is not UL Listed and is designed only for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 786776041859
Dimensions
Product Depth US 0.375 in
Product Width US 0.5 in
Product Weight US 0.05 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 50.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;