
3000 Single Receptacle Cover Fitting
G3033JE
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Installs commercially available straight blade and locking single receptacles with face diameters of 1.56'' - 1.57'' (approximately (40mm)) into 3000 Series Raceway. G3007C Device Bracket included. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs commercially available straight blade and locking single receptacles with face diameters of 1.56'' - 1.57'' (approximately (40mm)) into 3000 Series Raceway.
- G3007C Device Bracket included. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
Color | Gray | ||
Product Series | 3000 Series | ||
Type | Cover Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776088687 |
Dimensions
Product Length US | 4.5 in | ||
Product Weight US | 0.36 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GBA618 | Wiremold
6' Plugmold Multioutlet System with 4 single outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V20GBA609 | Wiremold
6' Plugmold Multioutlet System with 8 single outlets