
400/800/2300/2300D Fixture Box Fitting
2338A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For hanging fixtures, smoke/fire alarms and other security devices with 3 1/2'' (89mm) or 4 1/16'' (103mm) mounting centers. Has 1/2'' trade size KO. Not for use with fans.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2300 Series, 2300D Series, 400 Series, 800 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
UPC Number | 786776099775 |
Dimensions
Product Depth US | 1.0 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.36 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2348-2-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3048R | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2344-2-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2310A | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047RX | Wiremold
The work horse of surface raceway systems.