
400/800/2300/2300D Fixture Box Fitting
2338A-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For hanging fixtures, smoke/fire alarms and other security devices with 3 1/2'' (89mm) or 4 1/16'' (103mm) mounting centers. Has 1/2'' trade size KO. Not for use with fans.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 2300 Series, 2300D Series, 400 Series, 800 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
UPC Number | 786776523522 |
Dimensions
Product Depth US | 1.0 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.36 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK2010A2 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATP2RSN | Wiremold
Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level