text.skipToContent text.skipToNavigation

400/800/2300/2300D One-Gang Extra Deep Device Box Fitting

2344-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang. Base has rectangular KO. Accepts industry standard faceplates for switch and communication devices. NOTE: All boxes have combination twistouts for 400BAC, 800BAC, and 2300BAC on all four sides.

Specifications

General Info
Color White
Product Series 2300 Series, 2300D Series, 400 Series, 800 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776523539
Dimensions
Product Depth US 2.75 in
Product Length US 4.75 in
Product Width US 3.0 in
Product Weight US 0.3968 lb
Knockout Size 1 in, 1/2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;