text.skipToContent text.skipToNavigation

400/800/2300/2300D Round Box Extension Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For hanging smoke/fire alarms and other security devices with 3 1/2'' (89mm) or 4 1/16'' (103mm) mounting centers. 5 1/2'' (140mm) diameter with open base. Not for use with fans.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for hanging smoke/fire alarms and other security devices with 3 1/2'' (89mm) or 4 1/16'' (103mm) mounting centers.
  • Features a 5 1/2'' (140mm) diameter with open base.
  • Not suitable for use with fans.

Specifications

General Info
Color Ivory
Product Series 2300 Series, 2300D Series, 400 Series, 800 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776056471
Dimensions
Product Depth US 1.0 in
Product Width US 5.5 in
Product Weight US 0.33 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;