text.skipToContent text.skipToNavigation

4000 Radiused Full Capacity Divided Tee Fitting

V4015DFO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Full capacity, divided tee fitting. Provides 2'' (51mm) cable bend radius for UTP, STP and fiber optic installations. Ideal for new installations whether the cable is lay-in or pull-through.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full capacity, divided tee fitting. Provides 2'' (51mm) cable bend radius for UTP, STP and fiber optic installations. Ideal for new installations whether the cable is lay-in or pull-through.

Specifications

General Info
Color Ivory
Product Series 4000 Series
Type Fitting
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776537048
Dimensions
Product Depth US 1.75 in
Product Length US 12.75 in
Product Weight US 3.43 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;