text.skipToContent text.skipToNavigation

500/700 Combination Switch and Receptacle Box Fitting

5745WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Connects to surface runs of 1/2'' trade size conduit. Cover has 1/2'' trade size KOs and two raceway twistouts on one end and three raceway twistouts on opposite end, two 1/2'' KOs and a raceway twistout on each side. Base has two 1/2'' trade size KOs. Larger gang boxes are available by special order. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects to surface runs of 1/2'' trade size conduit.
  • Cover has 1/2'' trade size KOs and two raceway twistouts on one end and three raceway twistouts on opposite end, two 1/2'' KOs and a raceway twistout on each side
  • Base has two 1/2'' trade size KOs
  • Larger gang boxes are available by special order
  • Accepts NEMA single-gang standard faceplates
  • When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions
  • When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions

Specifications

General Info
Color White
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776562958
Dimensions
Product Depth US 1.75 in
Product Length US 4.625 in
Product Width US 2.875 in
Product Weight US 0.6 lb
Knockout Size 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;