text.skipToContent text.skipToNavigation

500/700 Distribution Box Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Twistouts permit use of three parallel raceway runs on each side. Base has 1/2'' and 1'' concentric trade size KOs and a 1 13/16'' (46mm) x 2 7/8'' (73mm) rectangular KO to mount on a one-gang in-wall outlet box. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 104mm), and canopy fixtures no larger than 4 5/8'' (117mm) in diameter. With 5736 Blank Cover, this fitting can be used as junction box, pull box, etc. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Twistouts permit use of three parallel raceway runs on each side. Base has 1/2'' and 1'' concentric trade size KOs and a 1 13/16'' (46mm) x 2 7/8'' (73mm) rectangular KO to mount on a one-gang in-wall outlet box.
  • Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 104mm), and canopy fixtures no larger than 4 5/8'' (117mm) in diameter.
  • With 5736 Blank Cover, this fitting can be used as junction box, pull box, etc. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776070385
Dimensions
Product Depth US 1.375 in
Product Length US 4.75 in
Product Width US 4.75 in
Product Weight US 0.79 lb
Knockout Size 1 in, 1/2 in
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed