
500/700 Four-Gang Switch and Receptacle Box Fitting
V5748-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep switches and receptacles.
- Base has two 1/2'' trade size KOs.
- Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm).
- NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776039955 |
Dimensions
Product Depth US | 1.75 in | ||
Product Length US | 4.625 in | ||
Product Width US | 8.344 in | ||
Product Weight US | 1.22 lb | ||
Knockout Size | 1/2 in |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 4 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHAT IS THE PART NUMBER FOR 4 GANG EXTENTION BOX FOR THE WIREMOLD?
Hello,
V5748-4 is a four-gang switch and receptacle box.
A four-gang extension box version is available as a custom option.
Thank you,
Date published: 2024-03-28
What is the minimum depth of a 4 gang 500/700 WM box?
Hello,
Overall depth of this box measures 1-3/4".
Date published: 2024-03-28
what is the depth of the V5748-4?
Hello,
This box measures 1-3/4" deep.
Thank you!
Date published: 2024-03-28
Does 500/700 Four-Gang Switch and Receptacle Box Fitting come in Black?
Hello,
Standard color options include ivory or white. Either of these colors can be painted using oil-based paint.
Prior to painting, sand the surface lightly with 180-grit sandpaper. Primer can be applied after the surface is cleaned with a cloth.
Thank you,
Date published: 2025-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1