
500/700 Open Base Extension Box Fitting
5737AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxex, or other recessed outlets. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm). Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 5 1/2'' (140mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776562866 |
Dimensions
Product Depth US | 1.0 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.6 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN03L08V | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2417M | Wiremold
Low profule raceway designed for communication or power applications,