text.skipToContent text.skipToNavigation

500/700 Open Base Extension Box Fitting

V5739A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxex, or other recessed outlets. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm). Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 6 3/8'' (162mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxex, or other recessed outlets.
  • Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm).
  • Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 6 3/8'' (162mm).

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776070453
Dimensions
Product Depth US 1.0 in
Product Width US 6.375 in
Product Weight US 0.86 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;