
500/700 Solid Base Fan Box Fitting
5738AFWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover accepts fan bracket device with mounting centers of 3 3/16'' (81mm). Base has six mounting holes and 4 1/2'' trade size KOs. #10 mounting studs provided. Rated for fans and fixtures up to 50 lbs. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776562880 |
Dimensions
Product Depth US | 1.0 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.78 lb | ||
Knockout Size | 4-1/2 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a comparable product for fan brackets with a 4 inch mounting center?
Hi,
That is the only ceiling fan rated box we have and is made for fan brackets with 3.2" mounting centers.
Thanks,
Date published: 2024-06-24
I noticed your product Legrand Wiremold 5738AFWH comes with screws for mounting into Wood studs what are the manufactures recommendations for Fastening into Concrete?
Hi,
We do not have any specific recommendations for that type of application. Any solution would be subject to the local AHJ approval.
Thanks,
Date published: 2024-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA4817 | Wiremold
A handsome and effective method of directing power or communications services.