text.skipToContent text.skipToNavigation

500/700 Three-Gang Deep Switch and Receptacle Box Fitting

V5744S-3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed especially for use in the installation of signal system and alarm wiring. Base has 1/2'' trade size KOs. Larger gang boxes available by special order. Three-gang: 4 5/8'' L x 6 1/2'' W (117mm x 165mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed especially for use in the installation of signal system and alarm wiring.
  • Base has 1/2'' trade size KOs.

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776039948
Dimensions
Product Depth US 2.25 in
Product Length US 4.625 in
Product Width US 6.5 in
Product Weight US 1.14 lb
Knockout Size 1 in, 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 3
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;