
500 Mounting Strap (One- or Two-Hole) Fitting
V504
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Converts to one-hole by breaking off at score. Lanced tab holds strap in place while fastening to surface. NOTE: Use #8 panhead screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series | ||
Type | Mounting Strap | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776189520 |
Dimensions
Product Length US | 1.875 in | ||
Product Width US | 0.25 in | ||
Product Weight US | 0.01 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
screw hole diameter on a 500 wiremold strap?
Hello,
Mounting strap holes are designed for #8 flat head screws.
Mounting straps should be spaced every 32" intervals.
Date published: 2025-03-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L08WH | Wiremold
Wiremold Eclipse PN05 Latching Raceway
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40N2B08WH | Wiremold
Dual-channel raceway with a tamper-resistant design.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5500BD3-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.