

Ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish. For 5' lengths order catalog numbers with the ''-5'' suffix.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rugged steel raceway. Provides superior strength for any dry location installation.
- Low-profile, unobtrusive appearance. Blends with any decor or setting. Excellent for low-voltage wiring.
- Base and cover are a preassembled one-piece unit. Facilitates easy installation and provides excellent security. ScuffCoat finish. Tough, durable, scratch-resistant finish which can be overpainted with latex paint.
- Surface mounting. Eliminates disturbing the building structure or wall finish to make renovations easy.
- Full line of fittings. Provides unlimited wiring solutions and interconnection between raceway systems.
- More choice of colors. 700 Series Raceway and Fittings are available in ivory and white.
- Fittings have removable covers. Allows easy access to wiring for changes and additions. Raceway cutters with replaceable blades. Cuts raceway cleanly, reduces labor, and installation time.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series | ||
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776037562 |
Dimensions
Product Height US | 0.531 in | ||
Product Width US | 75.0 in | ||
Product Weight US | 0.299 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
2-Gang Device Box - G2048-2
pdf
500 & 700 Series Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway - V500, V700
pdf
500 & 700 Series Small Raceway 1-Gang Device Box - V5747
pdf
500 & 700 Series Small Raceway 2-Gang Deep Switch and Receptacle Box - V5744S-2
pdf
500 & 700 Series Small Raceway 2-Gang Extra Deep Box - V5744-2
pdf
500 & 700 Series Small Raceway 2-Gang Switch & Receptacle Box - V5748-2
pdf
500 & 700 Series Small Raceway 2A Multimedia Surface Mount Boxes
pdf
500 & 700 Series Small Raceway 3-Gang Flush Extension Adapter - V5751-3
pdf
500 & 700 Series Small Raceway 3-Gang Shallow Switch & Receptacle Box - V5748-3
pdf
500 & 700 Series Small Raceway 5700 1/2" EMT Connector - 5791
pdf
500 & 700 Series Small Raceway Adapters - V5719, V5786
pdf
500 & 700 Series Small Raceway Bender Operation - 600B
pdf
500 & 700 Series Small Raceway Blank Extension Box - V5760
pdf
500 & 700 Series Small Raceway Conduit Adapter Fittings
pdf
500 & 700 Series Small Raceway Connecting 2-Gang Device Box Base Plate to Raceway
pdf
500 & 700 Series Small Raceway Connector Fittings
pdf
500 & 700 Series Small Raceway Connectors - 5785, 5790B
pdf
500 & 700 Series Small Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway Deep Switch & Receptacle Box - V5744S
pdf
500 & 700 Series Small Raceway Device Box
pdf
500 & 700 Series Small Raceway Device Box - B1, BWH1
pdf
500 & 700 Series Small Raceway Device Box - B5
pdf
500 & 700 Series Small Raceway Device Box - G2048
pdf
500 & 700 Series Small Raceway Device Box - V2048
pdf
500 & 700 Series Small Raceway Device Box - V5741
pdf
500 & 700 Series Small Raceway Device Box - V5748
pdf
500 & 700 Series Small Raceway Device Box Brackets
pdf
500 & 700 Series Small Raceway Device Boxes
pdf
500 & 700 Series Small Raceway Device Boxes - B1, BWH1
pdf
500 & 700 Series Small Raceway Extension Adapter - 5751AWH
pdf
500 & 700 Series Small Raceway Extension Adapter - V5751A
pdf
500 & 700 Series Small Raceway Extension Box - V5737A
pdf
500 & 700 Series Small Raceway Extension Box - V5739A
pdf
500 & 700 Series Small Raceway Extra Deep Switch and Receptacle Box - V5744
pdf
500 & 700 Series Small Raceway Fan Box - V5738AF
pdf
500 & 700 Series Small Raceway Fittings - 5783, 5784, 5785 & 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5785, 5709GC, 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5790GC, 5709, V5700F
pdf
500 & 700 Series Small Raceway Fixture Box - V5738
pdf
500 & 700 Series Small Raceway Fixture Box - V5738A
pdf
500 & 700 Series Small Raceway Fixture Box Base - V5739
pdf
500 & 700 Series Small Raceway Flexible Section - V5700F
pdf
500 & 700 Series Small Raceway Flush Type 2-Gang Extension Adapter - V5751-2
pdf
500 & 700 Series Small Raceway Flush-Type Extension Adapter - V5751
pdf
500 & 700 Series Small Raceway Internal Pull Elbow & Flexible Section - V5717A, V5700F
pdf
500 & 700 Series Small Raceway Mounting, Seam Clips & Trim
pdf
500 & 700 Series Small Raceway Multi-Gang Box
pdf
500 & 700 Series Small Raceway Shallow Switch & Receptacle 2-Gang Box - V5747-2
pdf
500 & 700 Series Small Raceway Switch & Receptacle 2-Gang Device Box - V2048-2
pdf
500 & 700 Series Small Raceway Transition Fittings
pdf
500 & 700 Series Small Raceway Utility Box - V57242
pdf
500 & 700 Series Small Raceway Utility Box - V5734A
pdf
500 & 700 Small Raceway Combination Switch & Receptacle Box - V5745
pdf
500 & 700 Small Raceway Laser Level & Cutting Guide
pdf
500 & 700 Small Raceway Shallow Switch & Receptacle Box - V5748S
pdf
Metal Raceway Device Boxes
pdf
Round Blank Extension Box - V5734
pdf
View More
Instruction Sheet
500 & 700 Series Small Raceway - 5736, 5733, 5719, 5786
pdf
500 & 700 Series Small Raceway Distribution Box - V5735
pdf
500 & 700 Series Small Raceway Duplex Grounding Receptacle Device Box - V57243G
pdf
500 &700 Series Small Raceway Shallow Device Box - V5747-3
pdf
Single-Pole Switch & Box - V57240
pdf
View More
Brochure
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V706 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5741WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5744-2WH | Wiremold
Add or extend power, phone, or data lines.