
For mounting power and communication devices in-line with 5400 Series Raceway. Utilizes 5507 Series Faceplates, Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series Inserts. For faceplate options, see 5507 Series Faceplates. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Ortronics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For mounting power and communication devices in-line with 5400 Series Raceway.
- Utilizes 5507 Series Faceplates, Wiremold Open System communication modules, Ortronics TracJack and Series II inserts, and Pass and Seymour Activate Series Inserts. For faceplate options, see 5507 Series Faceplates.
- NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts.
- S2-EPL End Plates are required when using Ortronics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
Color | White | ||
Product Series | 5400 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776059120 |
Product Height US | 0.7 in | ||
Product Length US | 6.0 in | ||
Product Width US | 5.2 in | ||
Product Weight US | 0.278 lb |
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1