
5400Twin Snap Device Bracket Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
For power or communication devices in a single compartment. For use with 5507 Series Faceplates, Ortronics TracJack and Series II Modules, Pass and Seymour Activate Series Inserts, and Wiremold Open System Communication Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts. S2-EPL End Plates are required when using Orthonics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For power or communication devices in a single compartment.
- For use with 5507 Series Faceplates, Ortronics TracJack and Series II Modules, Pass and Seymour Activate Series Inserts, and Wiremold Open System Communication Modules.
- NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour Activate inserts.
- S2-EPL End Plates are required when using Orthonics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
Color | Ivory | ||
Product Series | 5400 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776059137 |
Product Length US | 4.875 in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.2 lb |
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
USMCA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1