
Protects wires from abrasion. Slips into open end of 700 Series Raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776189391 |
Dimensions
Product Length US | 0.53 in | ||
Product Weight US | 6.24 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the 702 bushing required during installation?
Hello. Although the bushing isn't required, we do recommend using it. The article at the following link explains this in more detail:
https://legrand.my.site.com/knowledgebase/s/article/Raceways-Are-bushings-required-for-500-and-700-series-raceway-systems
Thanks!
Date published: 2024-10-09
Hi. It says that this is steel and yet it also says that it's non-mettalic. Or is that only the Raceway, not the bushing? Please explain
Hello Zal,
The 702 bushing is metallic and the 700 raceway is also metallic. Neither of these parts are considered nonmetallic but thank you for bringing this error to our attention.
Take care,
Date published: 2022-07-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C403 | Wiremold
Provides complete cable management for audio and home theater installations.