
Access 5000 Device Plate Fitting
5007C-1AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
External device cover for mounting one standard device and up to two communication connections. For faceplate options, see 5507 Series Faceplates. (For power side only.)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | Access 5000 Series | ||
Type | Device Plate | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776518795 |
Dimensions
Product Depth US | 0.562 in | ||
Product Height US | 6.375 in | ||
Product Length US | 5.187 in | ||
Product Weight US | 0.2274 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does the 5007c-1awh come with the device bracket?
Hello,
The 5007C-1AWH does not include the 5007C device bracket. Here is a link to the cutsheet for reference.
https://legrand.webdamdb.com/directdownload.php?ti=55656418&tok=4fQEb8y9Nz8kUmHaVFBlFARR
Thank you
Date published: 2022-12-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2400WC | Wiremold
Low profule raceway designed for communication or power applications,