text.skipToContent text.skipToNavigation

AL5200 Large Multi-Channel Raceway Single Receptacle Device Cover Plate

AL5246-F Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Installs commercially available straight blade and locking single receptacles with face diameters of 1.56''-1.58'' (39.2mm-39.3mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs commercially available straight blade and locking single receptacles with face diameters of 1.56''-1.58'' (39.2mm-39.3mm).

Specifications

General Info
Color Silver
Product Series AL5200 Series
Type Cover Plate
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
UPC Number 786776046977
Dimensions
Product Length US 12.0 in
Product Width US 4.875 in
Product Weight US 0.506 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am looking for a cover for a 20a 250v receptacle in the AL5200 series. The hole size for that is 1.406. All i can find is AL5246-F which is 1.59 and is to big.

Asked by: Domenic
Good Afternoon- We offer the AL5246-E plate for single receptacles with a 1.40" dia. This would work for a straight blade 20A single receptacle.
Answered by: Wiremold Tech Support
Date published: 2021-02-25
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AL5246-F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT